IESNA:LM-63-2002
[TEST]P1642353
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-750-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18762.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3183.7 3422.7 3492.7 3552.4 3562.7 3550.7 3566.1 3620.7 3700.9 3847.7 4042.3 4274.5 4525.4 4767.8 4993.2 
5220.2 5408.0 5558.2 5730.6 5942.3 6176.2 6447.6 6792.4 7174.8 7613.5 8009.6 8421.0 8574.6 7625.5 5798.9 
3245.1 1097.6 650.4 194.6 0.0 0.0 0.0 
3183.7 3434.6 3506.3 3555.8 3560.9 3550.7 3571.2 3625.8 3714.6 3856.3 4054.3 4288.2 4537.4 4766.1 4993.2 
5208.3 5402.9 5570.2 5732.3 5921.8 6138.6 6411.7 6756.6 7125.3 7569.1 7989.1 8460.2 8689.0 7840.6 6049.8 
3516.6 1188.1 684.5 230.5 0.0 0.0 0.0 
3183.7 3432.9 3496.1 3549.0 3564.4 3572.9 3613.9 3694.1 3801.6 3950.2 4148.2 4380.3 4619.3 4844.7 5058.0 
5269.7 5474.6 5662.3 5860.4 6065.2 6300.8 6596.1 6951.2 7395.0 7943.0 8453.4 9149.9 9609.1 9175.5 7646.0 
5694.8 2649.4 986.7 544.6 116.1 0.0 0.0 
3183.7 3438.0 3491.0 3537.0 3566.1 3598.5 3661.7 3765.8 3893.8 4047.5 4242.1 4462.3 4692.7 4904.4 5117.8 
5336.3 5561.6 5800.6 6072.0 6362.2 6705.4 7099.7 7572.6 8170.0 8881.9 9636.4 10505.3 11290.5 11334.9 9281.3 
6988.7 4324.0 2152.6 798.9 247.5 0.0 0.0 
3183.7 3426.1 3468.8 3504.6 3545.6 3598.5 3677.0 3784.6 3910.9 4056.0 4219.9 4404.2 4615.9 4825.9 5061.5 
5331.2 5629.9 5973.0 6346.9 6760.0 7222.6 7777.4 8432.9 9250.6 10194.6 11094.2 11999.0 12712.5 13007.9 11698.5 
7854.2 5184.4 2727.9 1068.6 280.0 0.0 0.0 
3183.7 3407.3 3448.3 3477.3 3521.7 3586.6 3665.1 3770.9 3893.8 4028.7 4178.9 4356.4 4559.6 4781.5 5037.6 
5332.9 5684.5 6084.0 6522.7 7019.5 7546.9 8171.7 8945.0 9783.2 10688.0 11510.8 12278.9 12931.0 13216.1 12173.1 
8287.8 4795.2 2261.9 665.8 109.3 0.0 0.0 
3183.7 3403.9 3443.2 3458.5 3506.3 3571.2 3658.2 3757.3 3866.5 3987.7 4122.6 4293.3 4484.5 4713.2 4974.4 
5297.0 5662.3 6099.4 6584.2 7128.7 7768.9 8456.8 9243.8 10087.1 10879.1 11563.7 12188.5 12772.3 12835.4 11522.7 
8048.8 4059.4 1785.6 563.3 109.3 1.7 0.0 
3183.7 3378.3 3415.8 3421.0 3455.1 3525.1 3610.4 3709.5 3799.9 3895.5 4018.4 4163.5 4351.3 4578.4 4866.9 
5245.8 5681.1 6176.2 6782.2 7376.2 8130.8 8822.1 9551.0 10237.3 10817.7 11295.7 11770.2 12007.5 11369.1 9262.6 
5942.3 2951.5 1090.8 623.1 353.4 8.5 0.0 
3183.7 3332.2 3362.9 3357.8 3374.9 3431.2 3513.1 3605.3 3695.8 3786.3 3893.8 4037.2 4223.3 4475.9 4808.8 
5249.2 5788.7 6452.7 7174.8 7984.0 8786.3 9474.2 10114.4 10600.9 11000.3 11294.0 11411.8 10921.8 9105.5 5868.9 
2599.9 956.0 486.5 252.6 46.1 5.1 0.0 
3183.7 3274.2 3284.4 3279.3 3291.2 3332.2 3403.9 3485.8 3574.6 3668.5 3779.4 3933.1 4144.8 4441.8 4849.8 
5394.3 6060.1 6872.7 7715.9 8538.8 9214.8 9730.3 10111.0 10406.3 10580.4 10583.8 10165.6 8759.0 5802.3 2541.8 
664.0 252.6 134.9 73.4 30.7 6.8 0.0 
3183.7 3209.3 3171.7 3149.5 3151.2 3185.4 3246.8 3316.8 3383.4 3458.5 3554.1 3677.0 3851.1 4110.6 4457.2 
4933.4 5542.9 6230.8 6985.3 7599.9 8057.4 8330.5 8528.5 8661.7 8615.6 8304.9 7386.5 5624.8 3081.3 1034.5 309.0 
163.9 114.4 95.6 70.0 15.4 0.0 
3183.7 3163.2 3100.0 3045.4 3021.5 3033.5 3067.6 3106.9 3146.1 3193.9 3252.0 3335.6 3456.8 3637.8 3890.4 
4260.8 4713.2 5290.2 5891.1 6352.0 6681.5 6843.6 6917.0 6888.0 6672.9 6208.6 5257.8 3779.4 1900.0 645.3 220.2 
143.4 117.8 100.7 68.3 18.8 0.0 
3183.7 3103.4 3006.1 2919.1 2862.8 2833.7 2826.9 2828.6 2828.6 2828.6 2830.3 2844.0 2878.1 2937.9 3047.1 
3224.7 3455.1 3736.8 4027.0 4207.9 4235.2 4112.3 3880.2 3537.0 3055.7 2458.2 1737.8 1056.7 500.2 213.4 112.7 75.1 
41.0 25.6 13.7 5.1 0.0 
3183.7 3033.5 2862.8 2695.5 2546.9 2420.6 2308.0 2191.9 2058.7 1910.2 1746.3 1565.4 1362.2 1152.3 947.4 751.1 583.8 
460.9 380.7 332.9 297.0 268.0 240.7 216.8 192.9 169.0 145.1 122.9 97.3 73.4 51.2 35.8 23.9 13.7 10.2 6.8 0.0 
3183.7 2966.9 2717.7 2458.2 2205.5 1958.0 1705.4 1449.3 1189.8 949.1 742.6 578.7 478.0 428.5 397.7 367.0 343.1 317.5 
293.6 268.0 244.1 221.9 203.1 184.4 165.6 143.4 121.2 104.1 85.4 66.6 47.8 32.4 22.2 15.4 11.9 8.5 0.0 
3183.7 2903.7 2570.8 2222.6 1843.6 1488.6 1148.9 872.3 655.5 525.8 478.0 450.7 425.1 401.2 370.4 344.8 320.9 298.7 
278.3 256.1 237.3 216.8 196.3 175.8 155.3 136.6 117.8 100.7 85.4 70.0 51.2 39.3 29.0 20.5 13.7 8.5 0.0 
3183.7 2821.8 2432.6 1985.3 1524.4 1116.4 780.1 578.7 500.2 474.6 452.4 431.9 409.7 385.8 355.1 332.9 309.0 286.8 
268.0 247.5 228.7 208.3 186.1 163.9 141.7 122.9 104.1 88.8 73.4 63.2 51.2 39.3 29.0 22.2 17.1 11.9 0.0 
3183.7 2782.5 2308.0 1792.4 1251.3 855.2 590.6 505.3 481.4 459.2 440.4 421.6 399.5 373.8 348.2 324.3 300.4 280.0 
259.5 237.3 213.4 189.5 165.6 141.7 119.5 102.4 85.4 71.7 61.5 52.9 46.1 39.3 32.4 27.3 22.2 17.1 0.0 
3183.7 2734.7 2224.3 1642.2 1085.7 699.9 527.5 493.3 472.9 454.1 435.3 416.5 396.0 370.4 346.5 320.9 295.3 269.7 245.8 
220.2 192.9 167.3 141.7 116.1 95.6 78.5 64.9 56.3 51.2 47.8 46.1 42.7 39.3 32.4 27.3 20.5 0.0 
3183.7 2693.8 2149.2 1526.1 967.9 616.3 510.4 488.2 467.7 449.0 430.2 411.4 390.9 365.3 339.7 314.1 286.8 257.8 228.7 
199.7 170.7 143.4 117.8 97.3 78.5 64.9 56.3 51.2 49.5 47.8 47.8 46.1 42.7 37.6 30.7 23.9 0.0 
3183.7 2671.6 2109.9 1478.3 909.9 582.1 507.0 484.8 466.0 447.3 426.8 406.3 385.8 360.2 334.6 309.0 280.0 247.5 216.8 
186.1 157.1 129.7 105.8 85.4 70.0 59.7 52.9 49.5 47.8 47.8 47.8 46.1 42.7 39.3 34.1 25.6 0.0 
3183.7 2683.5 2118.5 1469.8 920.1 573.6 507.0 486.5 466.0 445.5 426.8 406.3 384.1 358.5 334.6 307.3 276.5 245.8 213.4 
182.7 153.6 126.3 102.4 83.6 68.3 58.0 51.2 49.5 47.8 47.8 47.8 46.1 42.7 39.3 34.1 25.6 0.0 
